简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Robotic Collision Sensor Models  
 
 
Skip Navigation LinksHome > Products > Robotic Collision Sensors > Robotic Collision Sensor Models

Effective 1/1/18 the standard wiring will change for ATI collision sensor models: SR-81, SR-101, SR-131, SR-176 and SR-221. (Please review manual  9610-60-1004  or contact ATI for further details)


Click on any of the table headers to sort by the data in that column.
ModelAngular Disp.Axial Disp.WeightMoment Break-away **Axial Break-away *
SR-48±13°0.2 in0.55 lb20 lbf-in - 53 lbf-in100 lbf
SR-61±11°0.22 in0.7 lb60 lbf-in - 250 lbf-in200 lbf
SR-81±13°0.34 in1.28 lb120 lbf-in - 520 lbf-in380 lbf
SR-82±13°0.34 in1.28 lb120 lbf-in - 520 lbf-in380 lbf
SR-101±12°0.4 in2.6 lb240 lbf-in - 1100 lbf-in610 lbf
SR-131±10°0.46 in5.1 lb670 lbf-in - 3000 lbf-in1100 lbf
SR-176±10°0.63 in12 lb1600 lbf-in - 7100 lbf-in2000 lbf
SR-221±8°0.63 in25.1 lb3900 lbf-in - 17000 lbf-in3100 lbf

* At a pressure of 90 psi
**In a pressure range of 20-90 psi

Previous Product Versions:

SR-45







Skip Navigation Links.